??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
267-507 - FEMALE CONNECTOR 4 POLE
Bill of material
267-507
Item-No.
267-507
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 - 2.5 mm²
Cross section
16 - 14 AWG
Strip length
11 - 12 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
No. of poles
4
Height
18.00 mm
Width
34.00 mm
Depth
36.60 mm
Color
gelb
Comment
A B C D
Weight
10.560 g
eCl@ss 7.1
27-44-03-14
Previews
3D
2D
Download CAD models