??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
267-437 - Conductor support with snap-in mounting feet 7 pole
Bill of material
267-437
Item-No.
267-437
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 - 2.5 mm²
Cross section
16 - 14 AWG
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
6 A
No. of poles
7
Height
21.50 mm
Width
40.00 mm
Depth
42.00 mm
Color
weiß
Weight
11.319 g
eCl@ss 7.1
27-44-03-14
Previews
3D
2D
Download CAD models