??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
267-412 - Conductor support with snap-in mounting feet with moulded pole marking
Bill of material
267-412
Item-No.
267-412
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 - 2.5 mm²
Cross section
16 - 14 AWG
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
6 A
Height
21.50 mm
Width
40.00 mm
Depth
42.00 mm
Color
weiß
Weight
4.930 g
eCl@ss 7.1
27-44-03-14
미리보기
3D
2D
CAD모델 다운로드