??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
267-232 - Snap-on type Female connector 2-pole
Bill of material
267-232
Item-No.
267-232
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
16 - 14 AWG
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
No. of poles
2
Height
33.30 mm
Width
13.30 mm
Depth
34.00 mm
Color
weiß
Weight
5.380 g
eCl@ss 7.1
27-44-03-14
Previews
3D
2D
Download CAD models