??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
267-225 - Female connector with earth conductor contact and strain relief plate 5 pole
Bill of material
267-225
Item-No.
267-225
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1 mm²
Cross section
22 - 18 AWG
Strip length
8 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
6 A
No. of poles
5
Height
34.00 mm
Width
55.00 mm
Depth
42.00 mm
Color
weiß
Previews
3D
2D
下載CAD模型