??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
267-177 - Female connector with snap-in mounting foot and direct contact of the earth conductor 7 pole with moulded pole marking switchable
Bill of material
267-177
Item-No.
267-177
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1 mm²
Cross section
22 - 18 AWG
Strip length
8 - 8 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
6 A
No. of poles
7
Height
34.00 mm
Width
26.00 mm
Depth
42.00 mm
Color
weiß
Weight
13.000 g
eCl@ss 7.1
27-44-03-14
미리보기
3D
2D
CAD모델 다운로드