??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2669130000 - AEB ITB 16 BB BL
Bill of material
Weidmueller 2669130000
Preview
Product number of the Manufacturer
2669130000
Manufacturer Type Description
AEB ITB 16 BB BL
Short Description
End bracket, Wemid, blue, Snap-on
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4064675266365
Manufacturer Name
Weidmueller Group
material
Plastic
Type of locking
screwless
Combustibility class
V0
Mass
0.020 kg
depth
52.826 mm
height
91.143 mm
width
12 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models