??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2668800000 - AEP ITB 2.5 BB NDT BL
Bill of material
Weidmueller 2668800000
Preview
Product number of the Manufacturer
2668800000
Manufacturer Type Description
AEP ITB 2.5 BB NDT BL
Short Description
End plate (terminals) 62.64 mm x 2.1 mm, blue
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675030423
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
blue
Combustibility class
V0
min. thickness
2.100 mm
Mass
0.003 kg
height
62.638 mm
customs tariff number (TARIC)
85472000
URL
URL
Previews
3D
2D
Download CAD models