??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2668660000 - AITB 2.5 BB 2C
Bill of material
Weidmueller 2668660000
Preview
Product number of the Manufacturer
2668660000
Manufacturer Type Description
AITB 2.5 BB 2C
Short Description
Multi level installation terminal block, PUSH IN, 2.5 mm², 800 V, 24 A, Number of connections: 2, Number of levels: 1, dark beige
Long Description
Terminal for power distribution in building installation.
GTIN
4064675030652
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
24 A
Number of potentials
1
Rated current [In] for the power loss specification
24 A
Power loss, static, current-independent [Pls]
0.770 W
color
beige
Connection type
Plug-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
PE function possible
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
800 V
Mass
0.007 kg
depth
43.6 mm
height
63.766 mm
width
5.05 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models