??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
FIBRO
Description
2664.10. - Triangle retainer for ball-lock punches, heavy duty
Bill of material
2664.10.16
Order No
Punch locating hole
mm
D4
6.000 mm
Durchgangsb. Zylinderschraube
mm
Senkungsdurchmesser
mm
Length
mm
Bef.Stich X
mm
Bef.Stich Y
mm
Chamfer length
mm
Width
mm
Height
41.000 mm
E1
mm
E2
mm
E3
mm
Ball diameter
mm
Senkungstiefe
mm
R1
mm
R2
mm
X
mm
F
mm
E
mm
M
mm
FEKL
8.800 mm
DSTIFT
6.000 mm
HPTYP
4310.000 mm
Weight
kg
Customs tariff number
82073010
Previews
3D
2D
Download CAD models