??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2664.07. - Triangle retainer for ball-lock punches, light duty
Bill of material
2664.07.06
Order No
2664.07.06
Punch locating hole
6.000 mm
D4
3.000 mm
Durchgangsb. Zylinderschraube
6.600 mm
Senkungsdurchmesser
11.000 mm
Length
35.000
Bef.Stich X
19.000 mm
Bef.Stich Y
11.100 mm
Chamfer length
6.000 mm
Width
37.500 mm
Height
32.000 mm
E1
9.000 mm
E2
23.000 mm
E3
8.000 mm
Ball diameter
6.000 mm
Senkungstiefe
7.000 mm
R1
8.000 mm
R2
8.000 mm
X
5.700 mm
F
14.000 mm
E
5.200 mm
M
6.000 mm
FEKL
8.800 mm
DSTIFT
6.000 mm
HPTYP
4207.000 mm
Weight
0.210 kg
Customs tariff number
82073010
Previews
3D
2D
Download CAD models