??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2663380000 - A2C 50/70 3FT-FE-DM
Bill of material
Weidmueller 2663380000
Preview
Product number of the Manufacturer
2663380000
Manufacturer Type Description
A2C 50/70 3FT-FE-DM
Short Description
Feed-through terminal block, PUSH IN, 50 mm², 1000 V, 150 A, Number of connections: 8
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118895995
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
50 mm²
max. connectable conductor cross-section multiple wire
70 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
min. connectable conductor cross-section multiple wire
10 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
150 A
Number of contact points per level
8
Number of levels
1
Rated current [In] for the power loss specification
150 A
Power loss, static, current-independent [Pls]
4.800 W
color
beige
Connection type
Push-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
70 mm²
Max. line cross section, rigid
70 mm²
Min. line cross section, flexible
10 mm²
Min. line cross section, rigid
10 mm²
Levels internally bridged
No
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0.475 kg
depth
80.45 mm
height
133.44 mm
width
83 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models