??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
2659950000 - VPU AC II 0 N-PE 305/65 Y
Bill of material
Weidmueller 2659950000
Preview
Product number of the Manufacturer
2659950000
Manufacturer Type Description
VPU AC II 0 N-PE 305/65 Y
Short Description
Surge voltage arrester (power supply systems) Surge protection, Type II, Low voltage network: TT nur für N-PE, AC, 230 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118679397
Manufacturer Name
Weidmueller Group
nominal voltage (at AC)
230 V
Mass
0.070 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)