??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2652460000 - CABTITE BP 25MM PA
Bill of material
Weidmueller 2652460000
Preview
Product number of the Manufacturer
2652460000
Manufacturer Type Description
CABTITE BP 25MM PA
Short Description
Slotted cable grommet (Cable entries system) 25 mm, 25 mm, -60 °C, 100 °C, Polyamide, red
Long Description
Slotted cable grommet for inserting cables into a housing.
GTIN
4050118662566
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
fire resistance (according to UL94)
V0
Counter nut present
No
minimum ambient temperature (during operation)
-60 °C
maximum ambient temperature (during operation)
100 °C
material
Polyamide (PA)
overall height
30 mm
Color
red
Without halogens
Yes
Mass
0.002 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models