??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
WAGO
Description
264-727 - 4-conductor miniature ground terminal block
Bill of material
264-727
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
mm²
Cross section
AWG
Strip length
8 - 9 mm
Height
24.50 mm
Width
10.00 mm
Depth
32.00 mm
Number of connection points
4
Number of potentials
1
Color
grün-gelb
Weight
g
Comment
eCl@ss 7.1
27-14-11-41
eCl@ss 8.1
27-14-11-41
预览
3D
2D
下载CAD模型