??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
264-402 - Jumper, for conductor entry, 2-way, insulated
Bill of material
264-402
Item-No.
264-402
WAGO eShop
Info DE
WAGO eShop
Info EN
Current intensity
16 A
Width
10.00 mm
Depth
3.00 mm
Color
grau
Weight
0.530 g
eCl@ss 7.1
27-14-11-40
Previews
3D
2D
Download CAD models