??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
264-367 - Separator for Ex e/Ex i applications, 4 mm thick, 66 mm wide
Bill of material
264-367
Item-No.
264-367
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
40.00 mm
Width
4.00 mm
Depth
66.00 mm
Color
orange
Weight
5.400 g
eCl@ss 7.1
27-14-11-33
Previews
3D
2D
Download CAD models