??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
264-327 - 2-conductor center terminal block, without push-buttons, 1-pole, 2.5 mm², CAGE CLAMP®
Bill of material
264-327
Item-No.
264-327
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Height
22.10 mm
Width
6.00 mm
Depth
32.00 mm
Number of connection points
2
Number of potentials
1
Color
grün-gelb
Weight
3.760 g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
CAD modeli indir