??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
WAGO
Description
2636-1101 - PCB terminal block conductor entry parallel to PCB 6 solder pins/pole 10 mm (0.394 inch) pin spacing
Bill of material
2636-1101/000-004
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.75 - 16 mm²
Cross section
18 - 4 AWG
Strip length
18 - 20 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
76 A
Pin Spacing
10.00 mm
No. of poles
1
Height
28.60 mm
Width
11.60 mm
Depth
29.10 mm
Number of connection points
1
Number of potentials
1
Color
Weight
9.764 g
Comment
L= (No. of poles - 1) x Pin Spacing + 11.6 mm
Dimensions
1.7 +/-0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
预览
3D
2D
下载CAD模型