??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2635520000 - AAM 1.5 YE FLASH
Bill of material
Weidmueller 2635520000
Preview
Product number of the Manufacturer
2635520000
Manufacturer Type Description
AAM 1.5 YE FLASH
Short Description
Terminal marking, Pitch in mm: 3.50, Printed characters: Flash, yellow
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118674088
Manufacturer Name
Weidmueller Group
Grid dimensions
3.500 mm
color
yellow
Without halogens
Yes
Mass
0.000 kg
depth
4.8 mm
height
6.2 mm
width
3.500 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models