??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
262-357 - 4-conductor terminal block, without push-buttons, with snap-in mounting foot, 1-pole, for plate thickness 0.6 - 1.2 mm, Fixing hole 3.5 mm Ø, 4 mm², CAGE CLAMP®
Bill of material
262-357
Item-No.
262-357
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Height
23.00 mm
Width
12.00 mm
Depth
33.00 mm
Number of connection points
4
Number of potentials
2
Color
grün-gelb
Weight
6.865 g
eCl@ss 7.1
27-14-11-06
预览
3D
2D
下载CAD模型