??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
262-327 - 2-conductor terminal block, without push-buttons, without protruding snap-in mounting foot, 1-pole, for terminal strips with snap-in mounting feet, 4 mm², CAGE CLAMP®
Bill of material
262-327
Item-No.
262-327
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Height
23.00 mm
Width
7.00 mm
Depth
33.50 mm
Number of connection points
2
Number of potentials
1
Color
grün-gelb
Weight
4.167 g
eCl@ss 7.1
27-14-11-06
预览
3D
2D
下载CAD模型