??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
262-281 - Space-saving, 4-conductor end terminal block, without push-buttons, suitable for Ex e II applications, without protruding snap-in mounting foot, 1-pole, for terminal strips with snap-in mounting feet, 4 mm², CAGE CLAMP®
Bill of material
262-281
Item-No.
262-281
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
550 V
Current intensity
30 A
Height
23.00 mm
Width
12.00 mm
Depth
33.00 mm
Number of connection points
4
Number of potentials
2
Color
lichtgrau
Weight
6.866 g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
CAD modeli indir