??
Catalog navigation
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
WAGO
Description
262-152 to 262-162 - 2-conductor terminal strip, without push-buttons, with snap-in mounting feet, for plate thickness 0.6 - 1.2 mm, Fixing hole 3.5 mm Ø, 4 mm², CAGE CLAMP®
Bill of material
262-156
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
630 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
24 A
No. of poles
Height
23.00 mm
Width
mm
Depth
33.50 mm
Number of connection points
Number of potentials
Color
grau
Comment
L = No. of poles x pole width
Weight
g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Сваляне на CAD модели