??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
262-130 - 2-conductor terminal block, without push-buttons, suitable for Ex e II applications, with fixing flange, 1-pole, for screw or similar mounting types, Fixing hole 3.2 mm Ø, 4 mm²
Bill of material
262-130
Item-No.
262-130
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
550 V
Current intensity
23 A
Height
23.00 mm
Width
7.00 mm
Depth
33.50 mm
Number of connection points
2
Number of potentials
1
Color
lichtgrau
Weight
4.329 g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Download CAD models