??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2619770000 - DEK 5/5 MM BP WS
Bill of material
Weidmueller 2619770000
Preview
Product number of the Manufacturer
2619770000
Manufacturer Type Description
DEK 5/5 MM BP WS
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118626315
Manufacturer Name
Weidmueller Group
Grid dimensions
5 mm
color
white
material
thermoplastic polyurethan-elastomers (TPU)
Without halogens
Yes
Mass
0.000 kg
depth
3.062 mm
height
5.7 mm
width
5.100 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models