??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2619410000 - AAP12 10 LO GN/OR
Bill of material
Weidmueller 2619410000
Preview
Product number of the Manufacturer
2619410000
Manufacturer Type Description
AAP12 10 LO GN/OR
Short Description
Supply terminal, 10 mm², 800 V, 57 A, green, Colour of operational elements: orange
Long Description
Power-feed terminal for potential distribution with uniform cross-connection channels.
GTIN
4050118623123
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
max. connectable conductor cross-section multiple wire
10 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
57 A
Number of contact points per level
1
Number of levels
1
Rated current [In] for the power loss specification
57 A
Power loss, static, current-independent [Pls]
1.820 W
color
green
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
rated voltage
800 V
Mass
0.025 kg
depth
53.135 mm
height
88.369 mm
width
10 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models