??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WAGO
Description
2616-1102 to 2616-1106 - PCB terminal block, lever, 16 mm², Pin spacing 10 mm, Push-in CAGE CLAMP®
Bill of material
2616-1102/000-0016
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.75 - 16 mm²
Cross section
18 - 4 AWG
Strip length
18 - 20 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
76 A
Pin Spacing
10.00 mm
No. of poles
Height
33.20 mm
Width
mm
Depth
27.80 mm
Number of connection points
Number of potentials
Color
Weight
g
Comment
L = (No. of Poles - 1) x Pin Spacing + 12.8 mm
Dimensions
1.7 +/-0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models