??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2615360000 - SAKQB 6/4
Bill of material
Weidmueller 2615360000
Preview
Product number of the Manufacturer
2615360000
Manufacturer Type Description
SAKQB 6/4
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 4, Pitch in mm: 8.00, Insulated: No
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118655858
Manufacturer Name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
8 mm
Number of bridged terminals
4
Design
Cross connector
Insulation present
No
Assembly type
screwable
Mass
0.008 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models