??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
2615040000 - SQV 3/3
Bill of material
Weidmueller 2615040000
Preview
Product number of the Manufacturer
2615040000
Manufacturer Type Description
SQV 3/3
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 3, Pitch in mm: 9.00, Insulated: No, 41 A, black, grey
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118653939
Manufacturer Name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
9 mm
rated current
41 A
Number of bridged terminals
3
color
black
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
No
Assembly type
screwable
Mass
0.001 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
CAD modeli indir