??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2615000000 - SEP SRL 4
Bill of material
Weidmueller 2615000000
Preview
Product number of the Manufacturer
2615000000
Manufacturer Type Description
SEP SRL 4
Short Description
End plate (terminals) 46 mm x 1.5 mm
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118653977
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
min. thickness
1.500 mm
Mass
0.001 kg
height
46.002 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models