??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2614940000 - SRL 4
Bill of material
Weidmueller 2614940000
Preview
Product number of the Manufacturer
2614940000
Manufacturer Type Description
SRL 4
Short Description
Stud terminal, Threaded stud connection, 6 mm², 1000, 41 A, Number of connections: 2, M 4, TS 35, TS 32, grey
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4050118654035
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section multiple wire
6 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
41 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
41 A
Power loss, static, current-independent [Pls]
1.310 W
color
gray
Connection type
Bolt connection
material of insulation
PA
Max. line cross section, rigid
6 mm²
Min. line cross section, rigid
1.500 mm²
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0.011 kg
depth
50.249 mm
height
48.5 mm
width
10.95 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models