??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 8
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2610AZ
Bill of material
2610AZ.012
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
Item.Name
Schaftfräser
Company Code
F
Tool Style Code
1
Cutting Tool Material, Manufacturer Naming
HM
Standard Number
DIN 6527
Standard Code Letter
L
Connection Code, Machine Side
Treatment
FEC, FDR
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
Functional Length
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h5
Cutting Direction
R
Face Effective Cutting Edge Count
4
Flute Helix Hand
R
Corner Radius
mm
Cutting Tool Material
HC
Coolant Exit Style Code
1
Coating
TIALN
Aperçus 3D
3D
2D
Modèles CAO générés