??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WAGO
Description
261-422/341-000 to 261-432/341-000 - 2-conductor terminal strip, on both sides with push-buttons, with fixing flanges, for screw or similar mounting types, Fixing hole 3.2 mm Ø, 2.5 mm², CAGE CLAMP®
Bill of material
261-426/341-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
24 A
No. of poles
Height
18.00 mm
Width
mm
Depth
28.00 mm
Number of connection points
Number of potentials
Color
grau
Comment
L = (No. of poles x pole width) | L1 = L + 7,2 mm | L2 = L + 13,6 mm
Weight
g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Download CAD models