??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
261-371 - End plate, with snap-in mounting foot
Bill of material
261-371
Item-No.
261-371
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
18.00 mm
Width
3.00 mm
Depth
28.00 mm
Color
grau
Weight
1.010 g
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Previews
3D
2D
Download CAD models