??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
261-357 - Space-saving, 4-conductor end terminal block, without push-buttons, without protruding snap-in mounting foot, 1-pole, for terminal strips with snap-in mounting feet, 2.5 mm², CAGE CLAMP®
Bill of material
261-357
Item-No.
261-357
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
18.00 mm
Width
10.00 mm
Depth
28.00 mm
Number of connection points
4
Number of potentials
1
Color
grün-gelb
Weight
2.696 g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Download CAD models