??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
261-357/332-000 - Space-saving, 4-conductor end terminal block, on one side with push-buttons, without protruding snap-in mounting foot, 1-pole, for terminal strips with snap-in mounting feet, 2.5 mm², CAGE CLAMP®
Bill of material
261-357/332-000
Item-No.
261-357/332-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
23.20 mm
Width
10.00 mm
Depth
28.00 mm
Number of connection points
4
Number of potentials
2
Color
grün-gelb
Weight
3.890 g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Stáhnout CAD model