??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
261-347 - 4-conductor terminal block, without push-buttons, with snap-in mounting foot, 1-pole, for plate thickness 0.6 - 1.2 mm, Fixing hole 3.5 mm Ø, 2.5 mm², CAGE CLAMP®
Bill of material
261-347
Item-No.
261-347
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
18.00 mm
Width
10.00 mm
Depth
28.00 mm
Number of connection points
4
Number of potentials
1
Color
grün-gelb
Weight
4.000 g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Stáhnout CAD model