??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WAGO
Description
261-102/331-000 to 261-112/331-000 - 2-conductor terminal strip, on one side with push-buttons, with fixing flanges, for screw or similar mounting types, Fixing hole 3.2 mm Ø, 2.5 mm², CAGE CLAMP®
Bill of material
261-106/331-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
24 A
No. of poles
Height
23.20 mm
Width
mm
Depth
28.00 mm
Number of connection points
Number of potentials
Color
grau
Weight
g
Comment
L = (No. of poles x pole width) | L1 = L + 8,1 mm | L2 = L + 14,5 mm
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Download CAD models