??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hub City
Description
2606L PCX Hub City Models - Series 2600 PCX
Bill of material
0230-25621_LA-L
Part No.
0230-25621_LA-L
Model Number
2606L
Primary
134
Secondary
266-56C
Ratio
Assembly Style
Gear Type
WR
Frame Size
Output Diameter
Inch
Description
2606L 50/1 WR 48CZ 1.000
Product Type
Right Angle
Product Line
PowerCubeX Worm Gear Drive
Input Type
Motor Frame
Input Diameter
0.500 Inch
Output Type
Hollow Bore
C.D.
2.626 Inch
C.D.1
1.334 Inch
A
4.360 Inch
A1
2.635 Inch
B
1.874 Inch
B1
1.186 Inch
D
2.938 Inch
D1
1.562 Inch
E
6.577 Inch
G
48CZ Nema Frame
I
3.460 Inch
I2
3.272 Inch
N
4.350 Inch
N2
3.875 Inch
D4
3.8900 Inch
S
0.6600 Inch
T
2.965 Inch
T1
1.560 Inch
Z
3.6250 Inch
PP
5.750 Inch
RR
0.3645 Inch
SS
0.3125 Inch
TT
6.750 Inch
WW
8.700 Inch
XX
0.40625 Inch
YY
8.000 Inch
ZT
6.5900 Inch
U
1.00125 Inch
X Keyway
1/4 x 1/8 Inch
Y
5/16NC x 1/2 Inch
Q1
7.200 Inch
Q2
4.500 Inch
Wt.
0 Lbs
AX
3.687 Inch
プレビュー
3D
情報
2D
ダウンロード(CADデータ)