??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hub City
Description
2604L PCX Hub City Models - Series 2600 PCX
Bill of material
0230-25201_LA-LR
Part No.
0230-25201_LA-LR
Model Number
2604L
Primary
134
Secondary
264-56C
Ratio
Style
Assembly Style
Gear Type
WR
Frame Size
Output Diameter
1.250 Inch
Description
2604L 50/1 WR 48CZ Double Output
Product Type
Right Angle
Product Line
PowerCubeX Worm Gear Drive
Input Type
Motor Frame
Input Diameter
0.500 Inch
Output Type
Shaft
C.D.
2.626 Inch
C.D.1
1.334 Inch
A
4.360 Inch
A1
2.635 Inch
B
1.874 Inch
B1
1.186 Inch
D
2.938 Inch
D1
1.562 Inch
E
6.577 Inch
G
48CZ Nema Frame
I
3.460 Inch
I2
3.272 Inch
N
4.350 Inch
N2
3.875 Inch
S
9.000 Inch
T
4.500 Inch
T1
1.56 Inch
U
1.2495 Inch
V1
2.250 Inch
V2
2.023 Inch
W
2.250 Inch
X Keyway
1/4 x 1/8
Y
1.980 Inch
Q1
7.200 Inch
Q2
4.500 Inch
AA
4.8750 Inch
BB
2.4375 Inch
CC
2.6880 Inch
DD
1.3440 Inch
EE
3/8-16UNC - 2B Inch
FF
0.700 Inch
GG
0.700 Inch
HH
6.3750 Inch
JJ
3.1875 Inch
KK
3.3750 Inch
LL
1.6875 Inch
MM
3/8-16UNC - 2B Inch
NN
0.7000 Inch
OO
0.7000 Inch
Wt.
0 Lbs
プレビュー
3D
情報
2D
ダウンロード(CADデータ)