??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
WAGO
Description
2604-3502 to 3604-3512 - PCB terminal block with levers conductor entry perpendicular to PCB 2 solder pins/pole 11.5 mm (0.453 inch) pin spacing
Bill of material
2604-3506
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 4 mm²
Cross section
24 - 12 AWG
Strip length
9 - 11 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
32 A
Pin Spacing
11.50 mm
No. of poles
Height
18.40 mm
Width
mm
Depth
16.70 mm
Number of connection points
Number of potentials
Color
Weight
g
Comment
L= (No. of poles - 1) x Pin Spacing + 7.4 mm
Dimensions
1.3 +/-0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models