??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2603750000 - WPD 113 1X185+1X150/8X35 BL
Bill of material
Weidmueller 2603750000
Preview
Product number of the Manufacturer
2603750000
Manufacturer Type Description
WPD 113 1X185+1X150/8X35 BL
Short Description
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of connections: 10, Number of poles: 1, TS 35, Mounting plate, blue
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118681413
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
353 A
Number of contact points per level
10
Number of levels
1
Rated current [In] for the power loss specification
353 A
color
blue
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0.740 kg
depth
80.433 mm
height
126.25 mm
width
63 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models