??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 8
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2600ER
Bill of material
2600ER.100320
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
Item.Name
Kugelfräser
Company Code
F
Tool Style Code
6
Cutting Tool Material, Manufacturer Naming
HM
Standard Number
WN
Connection Code, Machine Side
ZYL00300105
Treatment
FPR, FDR
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
47
Functional Length
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
30
Connection Diameter, Machine Side
3 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Face Effective Cutting Edge Count
2
Peripheral Effective Cutting Edge Count
2
Flute Helix Hand
R
Section Radius
mm
Cutting Tool Material
HC
Coolant Exit Style Code
0
Coating
DIAMANT
미리보기
3D
2D
CAD모델 다운로드