??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Liebherr-Components
Description
260 bar series-production range
Bill of material
S26 MF3/90/50*38-230/GW/A/Z/E0/G
Productkey
S26 MF3/90/50*38-230/GW/A/Z/E0/G
Series
S26
Mounting types
Connection type
Piston diameter
mm
Piston rod diameter
mm
Installation length
mm
Enter value for EL
Installation length
mm
cm
inch
ft
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Stroke displayed in 3D model
Piston rod connection
Piston rod coating
Hydraulic port
Vent port
Paint
Max. pressure
260 bar
Max. compressive force
165.4 kN
Max. tensile force
114.4 kN
Previews
3D
Dimension
2D
Download CAD models