??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
260-361 - End plate, with fixing flange
Bill of material
260-361
Item-No.
260-361
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
17.00 mm
Width
3.00 mm
Depth
25.00 mm
Color
grau
Weight
0.897 g
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Previews
3D
2D
Download CAD models