??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
260-337 - 4-conductor terminal block, without push-buttons, with fixing flange, 1-pole, for screw or similar mounting types, Fixing hole 3.2 mm Ø, 1.5 mm², CAGE CLAMP®
Bill of material
260-337
Item-No.
260-337
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 16 AWG
Strip length
8 - 9 mm
Height
17.00 mm
Width
8.00 mm
Depth
25.00 mm
Number of connection points
4
Number of potentials
1
Color
grün-gelb
Weight
2.564 g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Download CAD models