??
Catalog navigation
Селекция на CAD модел
Налични продукти: 14
HELP_VARIABLE
Company
WMBerg
Description
25LC4M - Chain Sprockets - .250 Circular Pitch
Bill of material
25LC4M-16
Product No.
Description
Chain Sprocket
Catalog Name
Master Inch/Metric Catalog
Material
Delrin
Circular Pitch
0.250 INCH
Number of Teeth
Pitch Diameter
INCH
Outside Diameter
INCH
Bore Diameter
0.2500 INCH
Face Width
1/4 INCH
Overall Width
1/2 INCH
Hub Diameter
5/8 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели