??
Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
WMBerg
Description
25CF & 25CP - Chain Sprockets - .250 Circular Pitch
Bill of material
25CP66A-72
Product No.
Description
Chain Sprocket
Catalog Name
Master Inch/Metric Catalog
Material
2024T4 Aluminum Anodized
Circular Pitch
0.250 Inch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore Diameter
Inch
Face Width
1/4 Inch
Overall Width
1/2 Inch
Hub Diameter
3/4 Inch
Previews
3D
Dimension
2D
Download CAD models