??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
25A-ZZQ_A_V - Space Saving Vacuum/Ejector System/With Energy Saving Function/Manifold
Bill of material
25A-ZZQ104A-BSB_ZQ053MA-K15LO-VA-0
Number of stations
Air pressure supply(P) port position
(B) Both sides
Exhaust
Vacuum release pressure supply port(PD port)
Type
SS
SINGLE SPEG=>
Nozzle nomainal size
Body type
(3M) For manifold
Solenoid valve combination
(K1) Supply valve (Normally closed) & Release valve (Normally closed)
Solenoid valve rated voltage
(5) 24 VDC
Electrical entry
(LO) L plug connector, Without connector, With light/surge voltage suppressor
Manual override
Vacuum pressure switch suction filter
Vacuum pressure switch unit specification
Lead wire specifications
Fitting (V port)
(0) Without fittings(M5x0.8)
Previews
3D
2D
Download CAD models